Vidensøgning
Download dokument () af 20
We make what matters work*

CCP1034CD P4

Eaton Crouse-Hinds series PowerMate CCP plug, 100A, 0.875-1.906", Three-wire, four-pole, Style 2, Copper-free aluminum, Special polarity, 600 Vac/250 Vdc

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP1034CD P4
UPC
662276277489
Product Length/Depth
10.8 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
2.2 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
100A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
0.875-1.906"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum
Special features
Special polarity

Eksportér produktspecifikation