Vidensøgning
Download dokument () af 20
We make what matters work*

CCP15044DE

Eaton Crouse-Hinds series PowerMate CCP plug, 150A, 1.250-2.190", Four-wire, four-pole, Style 1, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP15044DE
UPC
662276300385
Product Length/Depth
10.8 in
Product Height
4.13 in
Product Width
4.13 in
Product Weight
5.58 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
150A
Grounding type
Style 1
Configuration
Four-wire, four-pole
Cable diameter
1.250-2.190"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Eksportér produktspecifikation