| Product Name |
Eaton Bussmann series CCP/CCD handle
|
| Catalog Number |
CCP2-H4X-B2
|
| UPC |
051712705332
|
| Product Length/Depth |
3.5 in
|
| Product Height |
8.1 in
|
| Product Width |
3 in
|
| Product Weight |
1.1 lb
|
| Certifications |
Contact Manufacturer
|
| Type |
Accessory
|