Vidensøgning
Download dokument () af 20
We make what matters work*

CCP20034E

Eaton Crouse-Hinds series PowerMate CCP plug, 200A, 1.875-2.500", Three-wire, four-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CCP plug
Catalog Number
CCP20034E
UPC
662276364868
Product Length/Depth
13.25 in
Product Height
7.5 in
Product Width
7.5 in
Product Weight
12.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
200A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Cable diameter
1.875-2.500"
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.