Download dokument () af 20
We make what matters work*

CD04A0300113680000
9PHD-40(40)-IS-MBS-SE

Eaton 9PHD Industrial UPS, 40 kVA, 40 kW, Rectifier input switch, Internal Maintenance Bypass, Wiring system: 5 Wire, 3ph+N+Ground, Seismic kit, 400V input and output

Generelle specifikationer

Product Name
Eaton 9PHD UPS
Catalog Number
CD04A0300113680000
EAN
6430070724409
Product Length/Depth
987 mm
Product Height
1958 mm
Product Width
625 mm
Product Weight
290 kg
Compliances
IEC/EN 62040-1
IEC/EN 62040-2
IEC/EN 62040-3
CE Marked
Certifications
CE
Model Code
9PHD-40(40)-IS-MBS-SE

Specifikationer for trefaset UPS

Application
Industrial/Facility
Audible alarms
Yes
Auto shutdown function
Yes
Battery charger type
ABM technology
Color
Gray
Construction type
Free standing model
Degree of Protection
IP54
Efficiency (improved efficiency mode)
99 %
Efficiency (eco-mode)
99 %
External battery connection
Hardwired
Feed type
AC
Form factor
Modular
Hot-swappable power modules
No
Improved efficiency mode
ESS with VMMS
Input connection
Fixed connection
Input frequency - max
60 Hz
Input frequency - min
50 Hz
Input nominal voltage
400V default (380/400/415V)
Input voltage - max
480 V
Input voltage - min
380 V
Internal maintenance bypass
Yes
kVA rating
40 kVA
Mounting Method
Tower
Number of output connections fixed connection
1
Number Of Output Connections With Protective Contact (Schuko)
0
Output apparent power
40000 VA
Output effective power
40 kW
Output frequency
50 Hz (50/60 Hz programmable)
Output power factor
1
Output voltage - max
480 V
Output voltage - min
380 V
Overall efficiency
97 %
Package contents
  • UPS
  • Quickstart guide
  • Safety instructions
Parallelable
Parallel for capacity and redundancy
Phase (input)
3
Phase (output)
3
Potential free switch contact
Yes
Primary frequency - min
50 Hz
Primary frequency - max
60 Hz
Runtime at full load
0 min
Runtime at half load
0 min
Secondary Frequency Max
60 Hz
Secondary Frequency Min
50 Hz
Snmp
No
Integrated functionality
Network Mangement
Modular
Topology
Online
Transition time for full load
0 s
Type Of Interface
Other
Voltage distortion output (linear load) - max
1 %

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.

Har du brug for produktsupport?

Støtte fra Eaton

Tekniske forespørgsler

Udfyld denne formular