Eaton B-Line series ground mounted disconnect enclosure, 72"height, 12"length, 72"width, NEMA 4X, Hinged cover, CD4XSFD enclosure, Ground mount, Oil-resistant gasket
| Product Name |
Eaton B-Line series ground mounted disconnect enclosure
|
| Catalog Number |
CD727218-4XSFD
|
| UPC |
799038789598
|
| Product Length/Depth |
72 in
|
| Product Height |
72 in
|
| Product Width |
18 in
|
| Product Weight |
660.311 lb
|
| Certifications |
UL 508A
CSA C22.2. NEMA |
| Special features |
3-pt latching handle
|
| Color |
Stainless steel
|
| Material |
Stainless steel
|
| Mounting method |
Ground
|
| Bottom knockouts |
12
|