Download dokument () af 20
We make what matters work*

CDH323NRKLC

Eaton Safety Switch, Single Throw, Heavy Duty, NEMA 3R, Three-pole, 240V, 100A, Fusible with solid neutral, K switch, Crouse Cam-Lok, E1016, diameter 11/16 in., #2-4/0 AWG

Generelle specifikationer

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
CDH323NRKLC
UPC
662276778986
Product Length/Depth
9.89 in
Product Height
21.69 in
Product Width
11.13 in
Product Weight
27 lb
Certifications
UL Listed

Produktspecifikationer

Amperage Rating
100A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 3R

Eksportér produktspecifikation