Vidensøgning
Download dokument () af 20
We make what matters work*

CDR20034

Eaton Crouse-Hinds series PowerMate CDR receptacle, 200A, Three-wire, four-pole, Style 2, Copper-free aluminum, 600 Vac/250 Vdc

General specifications

Product Name
Eaton Crouse-Hinds series PowerMate CDR receptacle
Catalog Number
CDR20034
UPC
662276365018
Product Length/Depth
7.88 in
Product Height
7.19 in
Product Width
7.19 in
Product Weight
11.12 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4X

Product specifications

Amperage Rating
200A
Grounding type
Style 2
Configuration
Three-wire, four-pole
Voltage rating
600 Vac/250 Vdc
Material
Copper-free aluminum

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.