Vidensøgning
Download dokument () af 20
We make what matters work*

CFS250-1523

Eaton Crouse-Hinds series PowerGard receptacle assembly, 15A, Two-wire, three-pole, Copper-free aluminum, Two-gang, Dead end, 1/2", 125 Vac

General specifications

Product Name
Eaton Crouse-Hinds series PowerGard receptacle assembly
Catalog Number
CFS250-1523
UPC
662276361850
Product Length/Depth
7 in
Product Height
10 in
Product Width
7 in
Product Weight
6.44 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class III
NEMA Rating
3
3R

Product specifications

Number of gangs
Two-gang
Style
Dead end
Configuration
Two-wire, three-pole
Trade size
1/2"
Amperage Rating
15A
Voltage rating
125 Vac
Material
Copper-free aluminum

Eksportér produktspecifikation