Download dokument () af 20
We make what matters work*

CFVCRJP
Modelkode: JACK PLATE SINGLE GANG ME AND FAR EAST

Eaton VoCALL Roaming Handset, Analogue, VoCALL, Plate , Outstation, Wall Mounted, Stainless Steel

General specifications

Product Name
Eaton VoCALL analogue type A outstation
Catalog Number
CFVCRJP
EAN
5018986911109
Product Length/Depth
25 mm
Product Height
86 mm
Product Width
86 mm
Product Weight
0.5 kg
Compliances
EN
Model Code
JACK PLATE SINGLE GANG ME AND FAR EAST

Produktspecifikationer

Type of accessory/spare part
Other
Material
Metal
Color housing
None
Suitable for intrusion alarm
No
Suitable for fire alarm
Yes
Optical notification
NO
Suitable for wall mounting
Yes
Suitable for 19 inch mounting
No
Pole fastening
No
Suitable for ceiling mounting
No
Accessory
Yes
Spare part
Yes
Self-adhesive
NO
Standalone
NO
Smoke switcher
NO
With voltage indication
NO
With backup battery
NO
With orientation lighting
NO
With Q-label
NO
IFTTT support available
NO
Compatible with Apple HomeKit
NO
Compatible with Google Assistant
NO
Compatible with Amazon Alexa
NO
Separate socket needed
NO
Suitable for duct mounting
NO
Color
Stainless steel
Cable entry type
Other
Degree of protection
Other
Back-up battery included
None

Eksportér produktspecifikation