Vidensøgning
Download dokument () af 20
We make what matters work*

CGBS1013

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.312-0.437", Explosionproof, 1/2" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS1013
UPC
782274141114
Product Length/Depth
5.25 in
Product Height
0.44 in
Product Width
0.44 in
Product Weight
0.48 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Protection type
Explosion-proof
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
1/2"
Thread type
NPT
Outer sheath (min/max)
0.312-0.437"
Material
Steel

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.