Vidensøgning
Download dokument () af 20
We make what matters work*

CGBS3015K

Eaton Crouse-Hinds series CGBS portable cord connector, Non-armoured cable, Steel, Outer sheath min/max: 0.500-0.625", Explosionproof, Wire mesh grip, 1" NPT

General specifications

Product Name
Eaton Crouse-Hinds series CGBS portable cord connector
Catalog Number
CGBS3015K
UPC
662276479265
Product Length/Depth
2.88 in
Product Height
0.63 in
Product Width
0.63 in
Product Weight
0.6 lb

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 1
Class II, Division 1
Class II, Division 2
Class III

Product specifications

Protection type
Explosion-proof
Cable type
Non-armoured
Gland type
Portable cord connector
Thread Size
1"
Thread type
NPT
Outer sheath (min/max)
0.500-0.625"
Material
Steel
Special features
Wire mesh grip

Eksportér produktspecifikation

Installationsvejledning

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.