Vidensøgning
Download dokument () af 20
We make what matters work*

CGE2-050-0

Eaton Crouse-Hinds series CGE cable gland, Cable range min/max: 0.180-0.500", Non-armoured and tray cable, Non-armoured, Feraloy iron alloy, General purpose, Three bushings, 1/2" NPT

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series CGE cable gland
Catalog Number
CGE2-050-0
UPC
662277174473
Product Length/Depth
3.04 in
Product Height
1.16 in
Product Width
2.02 in
Product Weight
0.27 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
NEMA Rating
4

Product specifications

Protection type
General purpose
Cable type
Non-armoured and tray cable
Gland type
Non-armoured
Thread Size
1/2"
Thread type
NPT
Cable range (min/max)
0.180-0.500"
Material
Feraloy iron alloy
Special features
Three bushings

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.