Download dokument () af 20
We make what matters work*

CHFQ120

Eaton 3/4" Thermal magnetic circuit breakers,Type CHFQ 3/4-Inch, 20 A,10 kAIC,Single-pole, #14-8, (2) #14-10 AWG Cu/Al,Type CH Loadcenters, 120/240V

Generelle specifikationer

Product Name
Eaton Classified 3/4" thermal magnetic circuit breaker
Catalog Number
CHFQ120
UPC
629113000082
Product Length/Depth
7.25 in
Product Height
6.5 in
Product Width
4.48 in
Product Weight
1.96 lb
Certifications
UL 489
Catalog Notes
Replacement for Square D Type QO Breakers. Requires one 3/4-inch (19.1 mm) space.

Produktspecifikationer

Used with
Type CH Loadcenters
Voltage rating
120/240 V
Circuit breaker type
CH
Main circuit breaker
CHQ
Number of poles
Single-pole

Eksportér produktspecifikation