Download dokument () af 20
We make what matters work*

CHGN4

Eaton Crouse-Hinds series CHGN ground nut, Zinc, 1-1/4"

General specifications

Product Name
Eaton Crouse-Hinds series CHGN ground nut
Catalog Number
CHGN4
UPC
662277008419
Product Length/Depth
2.25 in
Product Height
0.97 in
Product Width
2.25 in
Product Weight
0.11 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc
Trade size
1-1/4"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.