Download dokument () af 20
We make what matters work*

CHGN6

Eaton Crouse-Hinds series CHGN ground nut, Zinc, 2"

General specifications

Product Name
Eaton Crouse-Hinds series CHGN ground nut
Catalog Number
CHGN6
UPC
662277008433
Product Length/Depth
3.05 in
Product Height
0.98 in
Product Width
3.05 in
Product Weight
0.16 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
Material
Zinc
Trade size
2"

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.