Download dokument () af 20
We make what matters work*

CHP14B100R

Eaton CH main breaker loadcenters,Cover included,Main breaker,100 A,X0,Copper,NEMA 3R,Metallic,CH,28,14,Three-wire,Single-phase,Overhead,120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP14B100R
UPC
786689058517
Product Length/Depth
16.75 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
18 lb
Certifications
UL 50
UL 67
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

Produktspecifikationer

Special features
Cover included
Type
Main breaker
Amperage Rating
100 A
Bus material
Copper
Main circuit breaker
CH
Number of circuits
28
Number of spaces
14
Phase
Single-phase
Feed type
Overhead
Voltage rating
120/240 V
Box size
X0
Enclosure
NEMA 3R
Enclosure material
Metallic
Number of wires
3

Eksportér produktspecifikation