Download dokument () af 20
We make what matters work*

CHP30B100R

Eaton CH main breaker loadcenters,Cover included,Main breaker,100 A,X5,Copper,NEMA 3R,Metallic,CH,60,30,Three-wire,Single-phase,Overhead,120/240 V

General specifications

Product Name
Eaton CH main breaker loadcenter
Catalog Number
CHP30B100R
UPC
786689058647
Product Length/Depth
29 in
Product Height
5.19 in
Product Width
14.31 in
Product Weight
26 lb
Certifications
UL 50
UL 67
Catalog Notes
Suitable for use as service equipment when not more than six service disconnecting mains are provided or when not used as a lighting and appliance panelboard. Rainproof panels are furnished with hub closure plates. For rainproof hubs.

Produktspecifikationer

Special features
Cover included
Type
Main breaker
Amperage Rating
100 A
Bus material
Copper
Main circuit breaker
CH
Number of circuits
60
Number of spaces
30
Phase
Single-phase
Feed type
Overhead
Voltage rating
120/240 V
Box size
X5
Enclosure
NEMA 3R
Enclosure material
Metallic
Number of wires
3

Eksportér produktspecifikation