Vidensøgning
Download dokument () af 20
We make what matters work*

CHW53203B

Eaton Crouse-Hinds series AFU flashing LED light kit, Red, 110/220 Vac

General specifications

Product Name
Eaton Crouse-Hinds series AFU flashing LED light kit
Catalog Number
CHW53203B
UPC
662276524224
Product Length/Depth
80 mm
Product Height
60 mm
Product Width
80 mm
Product Weight
800 g

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX hazardous rating
Zone 22
Zone 21
Ingress protection (IP) ratings
IP66

Product specifications

Voltage rating
110/220 Vac
Color
Red

Eksportér produktspecifikation

Brochurer

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.