Vidensøgning
Download dokument () af 20
We make what matters work*

CHW93053

Eaton Crouse-Hinds series AFA IEC conveyor belt alignment switch, One normally open, one normally closed, Single-pole

General specifications

Product Name
Eaton Crouse-Hinds series AFA IEC conveyor belt alignment switch
Catalog Number
CHW93053
UPC
662276524187
Product Length/Depth
320.5 mm
Product Height
100.5 mm
Product Width
61.5 mm
Product Weight
1.2 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX hazardous rating
Zone 21
Zone 22

Product specifications

Number of poles
Single-pole
Contact arrangement
One normally open, one normally closed

Eksportér produktspecifikation

Brochurer

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.