Download dokument () af 20
We make what matters work*
Vil udgå

CM621SB

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Metal plate, satin bronze, 621

General specifications

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CM621SB
EAN
5010826117931
Product Length/Depth
90 mm
Product Height
8 mm
Product Width
90 mm
Product Weight
0.036 kg
Compliances
RoHS conform
Model Code
CM621SB

Produktspecifikationer

Features
Halogen free
Surface finishing
Satin Bronze
Matt
Type
  • Copa
  • Cover Plates Options
Surface protection
Lacquered
Color
Brass
Material quality
Brass
Surface finishing color
Satin bronze
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
0
1
Degree of protection
IP3X
Front plate color/finishing
Satin bronze
Front plate depth
5.8 mm
Front plate material
Stainless steel
Front plate/module dimensions
87 mm x 87 mm
Material
Metal

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.