Download dokument () af 20
We make what matters work*

CMN00371
Modelkode: ZB150N-50

Eaton ZB150N-50

General specifications

Product Name
Eaton Icon contactor
Catalog Number
CMN00371
EAN
4015081977697
Product Length/Depth
133 mm
Product Height
135 mm
Product Width
100 mm
Product Weight
1.3 kg
Certifications
GB14048.4
Model Code
ZB150N-50

Produktspecifikationer

Overload release current setting - max
50 A
Overload release current setting - min
35 A

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.