Download dokument () af 20
We make what matters work*

CMN00373
Modelkode: ZB150N-100

Eaton ZB150N-100

General specifications

Product Name
Eaton Icon contactor
Catalog Number
CMN00373
EAN
4015081977673
Product Length/Depth
133 mm
Product Height
135 mm
Product Width
100 mm
Product Weight
1.3 kg
Certifications
GB14048.4
Model Code
ZB150N-100

Produktspecifikationer

Overload release current setting - max
100 A
Overload release current setting - min
70 A

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.