Vidensøgning
Download dokument () af 20
We make what matters work*

CN03

FUSE CARRIER PORCELAIN D03

General specifications

Product Name
Eaton Bussmann series low voltage D screw cap link carrier
Catalog Number
CN03
EAN
5027590283380
Product Length/Depth
30 mm
Product Height
25.5 mm
Product Width
25.5 mm
Product Weight
17.5 g
Compliances
CE
RoHS
Certifications
IEC

Compatible fuse base and gauge piece

Accessory/spare part type
CN03 Screw cap fuse link carrier

Electrical data

Amperage Rating
100 A

Product specifications

Fuse size
D03

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.