Eaton B-Line series ribbed neoprene steel vibration pad, Air conditioner, cooling towers, compressors, fans, 3/16" deflection, 16,200 lbs load cap, Oil-resistant neoprene, Non-skid, CNP type-cork and ribbed neoprene vibration pad
| Product Name |
Eaton B-Line series ribbed neoprene steel vibration pad
|
| Catalog Number |
CNP-3X36
|
| UPC |
782051306354
|
| Product Length/Depth |
3 in
|
| Product Height |
1 in
|
| Product Width |
36 in
|
| Product Weight |
1.89 lb
|
| Certifications |
Not Applicable
|
| Application |
Air conditioner, cooling towers, compressors, fans
|
| Type |
CNP type-cork and ribbed neoprene vibration pad
|
| Deflection |
3/16"
|
| Load capacity |
5400 lbs
|
| Special features |
Oil-resistant neoprene (non-skid)
|