Vidensøgning
Download dokument () af 20
We make what matters work*

CP-DYNB-4DI

Eaton Crouse-Hinds series MTL CP-DYN backplane, Digital input, 48 channel, Surface or DIN rail mount, Tyco Dynamic range connectors, Size B, Used with MTL4510 modules

General specifications

Product Name
Eaton Crouse-Hinds series MTL CP-DYN backplane
Catalog Number
CP-DYNB-4DI
EAN
3066227676556
Product Length/Depth
308 mm
Product Height
128.3 mm

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Signal Type
Digital input
Mounting Method
DIN rail
Surface
Type
Size B
Used with
MTL4510 modules

Eksportér produktspecifikation