Download dokument () af 20
We make what matters work*

CP621GY

Eaton Moeller series Luxury finish range (COPA) - Wiring Devices. Plastic cover, grey, 621

Generelle specifikationer

Product Name
Eaton Moeller series Luxury finish range (COPA) - Wiring devices
Catalog Number
CP621GY
EAN
5010826124434
Product Length/Depth
90 mm
Product Height
8 mm
Product Width
90 mm
Product Weight
0.017 kg
Compliances
RoHS conform
Model Code
CP621GY

Produktspecifikationer

Features
Halogen free
Surface finishing
Matt
Gray
Type
  • Copa
  • Cover Plates Options
Surface protection
Decor
Color
Gray
Material quality
Duroplast
Surface finishing color
Gray
Bore hole opening diameter
0 mm
Built-in height
86 mm
Built-in width
86 mm
Number of modules horizontal (module system)
0
Number of modules vertical (module system)
0
Number of units
1
Number of units (horizontal)
0
Number of units (vertical)
0
RAL-number (Akin)
0
Fastening type
Engage (snap)
Mounting position
Horizontal
Suitable for
Built-in installation
Flush-mounted installation
Number of gangs
0
1
Degree of protection
IP3X
Front plate color/finishing
Gray
Front plate depth
5.7 mm
Front plate material
Thermoplastic
Front plate/module dimensions
87 mm x 87 mm
Material
Plastic

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.