Eaton Accessories and spare parts for fire alarm systems, Adhesive pictogram for 5945CL "allarme incendio"
| Product Name |
Eaton Accessories and spare parts for fire alarm systems
|
| Catalog Number |
CSA0858F-1
|
| EAN |
8054934907852
|
| Product Length/Depth |
334 mm
|
| Product Height |
0.2 mm
|
| Product Width |
138 mm
|
| Product Weight |
0.018 kg
|
| Warranty |
Refer to warranty document.
|
| Certifications |
CE marking
|
| Type of accessory/spare part |
Sticker
|
| Material |
Plastic
|
| Suitable for intrusion alarm |
No
|
| Suitable for fire alarm |
Yes
|
| Suitable for wall mounting |
No
|
| Suitable for ceiling mounting |
No
|