Download dokument () af 20
We make what matters work*

CTE4300Y

Eaton Crouse-Hinds series Raxton CT breather/drain, Flameproof and Increased Safety, Stainless steel, Silicone o-ring, Unplated, 3/4", NPT, 10mm

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Raxton CT breather/drain
Catalog Number
CTE4300Y
EAN
5056039081072
Product Length/Depth
35 mm
Product Height
32.262 mm
Product Width
27.94 mm
Product Weight
0.126 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Material
Stainless steel
O-ring material
Silicone
Plating
Unplated
Thread Length
10 mm
Thread Size
3/4"
Thread type
NPT
Protection type
Flameproof and Increased Safety
Castellated locknut
No

Eksportér produktspecifikation