Download dokument () af 20
We make what matters work*

CVA4200EU

Eaton Crouse-Hinds series Raxton CV breather/drain, 2 holes, Brass, EPDM o-ring, Unplated, 10 mm, 1/2", NPT

General specifications

Product Name
Eaton's Crouse-Hinds series Raxton CV breather/drain
Catalog Number
CVA4200EU
EAN
5056039128418
Product Length/Depth
24 mm
Product Height
25 mm
Product Width
25 mm
Product Weight
0.062 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
Ingress protection (IP) ratings
IP66
Material
Brass
Hole position
2 holes
O-ring material
EPDM
Plating
Unplated
Thread Length
10 mm
Thread Size
1/2"
Thread type
NPT
Protection type
Increased Safety
Castellated locknut
Yes

Eksportér produktspecifikation