Eaton Crouse-Hinds series Roughneck CZ insert kit, 95A, Female, #4 AWG, Crimp, Socket, 16 shell
| Product Name |
Eaton Crouse-Hinds series Roughneck CZ insert kit
|
| Catalog Number |
CZP-16-322-SN
|
| UPC |
662275360168
|
| Product Length/Depth |
2.42 in
|
| Product Height |
2 in
|
| Product Width |
2 in
|
| Product Weight |
0.45 lb
|
| Area classification |
Ordinary/Non-Hazardous Locations
|
| Shell size |
16
|
| Contact size |
#4 AWG
|
| Amperage Rating |
95A
|
| Connector gender |
Female
|
| Contact type |
Socket
|
| Contact termination |
Crimp
|