Eaton B-Line series Dura-Blok support base with riser rod and clamp, 11.75" H x 4.8" L x 6" W, Cast iron, Electro-plated
| Product Name |
Eaton B-Line series Dura-Blok support base with riser rod and clamp
|
| Catalog Number |
DBM-1 1/4
|
| UPC |
782051507423
|
| Product Length/Depth |
4.8 in
|
| Product Height |
11.75 in
|
| Product Width |
6 in
|
| Product Weight |
2.93 lb
|
| Compliances |
Not Applicable
|
| Certifications |
Not Applicable
|
| Finish |
Electro-plated
|
| Material |
Cast iron
|