Download dokument () af 20
We make what matters work*

DBU110909

Eaton Crouse-Hinds series Redapt DB-U adaptor, End 1: M63 Metric, End 2: M63 Metric, Male, Female, Insulated, Brass, Electroless nickel plating

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Redapt DB-U adaptor
Catalog Number
DBU110909
EAN
5056009992834
Product Length/Depth
64 mm
Product Height
87.376 mm
Product Width
87.376 mm
Product Weight
0.731 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Ingress protection (IP) ratings
IP66
IP67
IP68
Type
Standard
Material
Brass
End 1 Size
M63
End 1 Type
Metric
End 2 Size
M63
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Electroless nickel
Shape
Standard

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.