Download dokument () af 20
We make what matters work*

DBU500505

Eaton Crouse-Hinds series Redapt DB-U adaptor, End 1: M25 Metric, End 2: M25 Metric, Male, Female, Insulated, Aluminum, Unplated

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Redapt DB-U adaptor
Catalog Number
DBU500505
EAN
5056009995156
Product Length/Depth
64 mm
Product Height
47.498 mm
Product Width
47.498 mm
Product Weight
0.152 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
Type
Standard
Material
Aluminum
End 1 Size
M25
End 1 Type
Metric
End 2 Size
M25
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Insulated
Plating
Unplated
Shape
Standard

Eksportér produktspecifikation

Tekniske datablade

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.