Download dokument () af 20
We make what matters work*

DH323NGKLCR

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 100A, 240V,3P, Fusible with solid neutral, Series K, NEMA 1, Cam-Lok reverse pin

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH323NGKLCR
UPC
786685370170
Product Length/Depth
12.39 in
Product Height
44.31 in
Product Width
22.66 in
Product Weight
110 lb
Certifications
UL Listed

Produktspecifikationer

Special features
Cam-Lok reverse pin
Type
Heavy Duty, Single-Throw
Amperage Rating
100A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 1
Fuse configuration
Fusible with solid neutral
Series
Series K

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.