Download dokument () af 20
We make what matters work*

DH324NRKLPR

Eaton Quick Connect Safety Switch, Heavy Duty, Single-Throw, 200A, 240V,3P, Fusible with solid neutral, Series K, NEMA 3R, Posi-Lok reverse pin

General specifications

Product Name
Eaton quick connect heavy duty safety switch
Catalog Number
DH324NRKLPR
UPC
786685370477
Product Length/Depth
11.25 in
Product Height
27.63 in
Product Width
15.91 in
Product Weight
52 lb
Certifications
UL Listed

Produktspecifikationer

Special features
Posi-Lok reverse pin
Type
Heavy Duty, Single-Throw
Amperage Rating
200A
Number of poles
Three-pole
Voltage rating
240V
Enclosure
NEMA 3R
Fuse configuration
Fusible with solid neutral
Series
Series K

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.