Vidensøgning
Download dokument () af 20
We make what matters work*

DIN-20/32
Modelkode: SAFECLIP DIN-RAIL ADAPTOR

Adapter, LV, BS

Generelle specifikationer

Product Name
Eaton Bussmann series low voltage british standard fuse holder
Catalog Number
DIN-20/32
EAN
5027590497817
UPC
051712485364
Product Length/Depth
145 mm
Product Height
123 mm
Product Width
171 mm
Product Weight
0.195 kg
Compliances
CE
Model Code
SAFECLIP DIN-RAIL ADAPTOR

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.