Download dokument () af 20
We make what matters work*

DLLA2CS-UNV1-M2

Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture, Cool white, 3/4" entries, Natural alum finish, 2 ft, Glass lens, 4000 lumens, 132 lm/W, Copper-free alum, Ceiling/swivel mount, Wide, >0.92 PF, 120-277 Vac, 127/250 Vdc, 30W

General specifications

Product Name
Eaton Crouse-Hinds series Pauluhn DLLA linear LED light fixture
Catalog Number
DLLA2CS-UNV1-M2
UPC
786689661182
Product Length/Depth
24 in
Product Height
6.57 in
Product Width
7.13 in
Product Weight
15.1 lb

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Lumens
4000
Wattage
30W
Standards type
NEC/CEC
NEC hazardous rating
Class I, Division 2
Class I, Zone 2
Class II, Division 2
Class III
Mounting Method
Ceiling/swivel
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
IP67
Color temperature
Cool white
Entry size
3/4"
Finish
Natural aluminum
Lamp length
2 ft
Lens material
Glass
Material
Copper-free aluminum
Optical distribution
Wide
Power factor
> 0.92
Frequency rating
50/60 Hz
Lumens per watt
132
Voltage rating
120-277 Vac, 127/250 Vdc
Lamp type
LED

Eksportér produktspecifikation