Download dokument () af 20
We make what matters work*

DPE1005S1

Eaton Crouse-Hinds series Redapt DP-E breather/drain, 2 holes, Brass, Nitrile o-ring, Unplated, HDPE filter 10mm, M25, Metric, With castellated locknut

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DP-E breather/drain
Catalog Number
DPE1005S1
EAN
5056039100049
Product Length/Depth
23 mm
Product Height
40.299 mm
Product Width
34.9 mm
Product Weight
0.141 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Brass
Hole position
2 holes
O-ring material
Nitrile
Plating
Unplated
Thread Length
10 mm
Thread Size
M25
Thread type
Metric
Protection type
Increased Safety
Castellated locknut
Yes

Eksportér produktspecifikation