Download dokument () af 20
We make what matters work*

DPE1105S1

Eaton Crouse-Hinds series Redapt DP-E breather/drain, 2 holes, Brass, Nitrile o-ring, Electroless nickel plating, HDPE filter 10mm, M25, Metric, With castellated locknut

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Redapt DP-E breather/drain
Catalog Number
DPE1105S1
EAN
5056039097011
Product Length/Depth
23 mm
Product Height
40.3 mm
Product Width
34.9 mm
Product Weight
0.141 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Brass
Hole position
2 holes
O-ring material
Nitrile
Plating
Electroless nickel
Thread Length
10 mm
Thread Size
M25
Thread type
Metric
Protection type
Increased Safety
Castellated locknut
Yes

Eksportér produktspecifikation