Download dokument () af 20
We make what matters work*

DPE1106S1

Eaton Crouse-Hinds series Redapt DP-E breather/drain, 2 holes, Brass, Nitrile o-ring, Electroless nickel plating, 10 mm, M32, Metric

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt DP-E breather/drain
Catalog Number
DPE1106S1
EAN
5056039085612
Product Length/Depth
23 mm
Product Height
47.689 mm
Product Width
41.3 mm
Product Weight
0.211 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Brass
Hole position
2 holes
O-ring material
Nitrile
Plating
Electroless nickel
Thread Length
10 mm
Thread Size
M32
Thread type
Metric
Protection type
Increased Safety
Castellated locknut
Yes

Eksportér produktspecifikation