Download dokument () af 20
We make what matters work*

DPE3030S4

Eaton Crouse-Hinds series Redapt DP-E breather/drain, 3 holes, Stainless steel, Nitrile o-ring, Unplated, HDPE filter 15mm, 3/4", NPT, Without castellated locknut

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Redapt DP-E breather/drain
Catalog Number
DPE3030S4
EAN
5056039085834
Product Length/Depth
28 mm
Product Height
40.299 mm
Product Width
34.9 mm
Product Weight
0.154 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
NEC hazardous rating
Class I, Zone 1
NEMA Rating
4X
Ingress protection (IP) ratings
IP66
Material
Stainless steel
Hole position
3 holes
O-ring material
Nitrile
Plating
Unplated
Thread Length
15 mm
Thread Size
3/4"
Thread type
NPT
Protection type
Increased Safety
Castellated locknut
No

Eksportér produktspecifikation