Download dokument () af 20
We make what matters work*

DS24

Eaton Crouse-Hinds series DS pilot light cover, Sheet steel, Surface mount, Single-gang, Red jewel

General specifications

Product Name
Eaton Crouse-Hinds series DS pilot light cover
Catalog Number
DS24
UPC
782274225104
Product Length/Depth
6.75 in
Product Height
3.73 in
Product Width
3.65 in
Product Weight
0.41 lb

Produktspecifikationer

Area classification
Ordinary/Non-Hazardous Locations
Special features
Red jewel
Material
Sheet steel
Mounting method
Surface
Number of gangs
1

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.