Download dokument () af 20
We make what matters work*

DS363FX

Eaton NEMA 7/9 dc disconnect switch, 100 A, NEMA 7/9, Cast aluminum, Class J, Three-pole, Three-wire, 600 Vac, 125/250 Vdc, Complete unit, Max Hp: 60, 75/ 20 hp (3PH @480,600 V/250 Vdc), #1-1/0 AWG Cu

General specifications

Product Name
Eaton NEMA 7/9 DC disconnect switch
Catalog Number
DS363FX
UPC
782114858660
Product Length/Depth
10.4 in
Product Height
23.31 in
Product Width
17.31 in
Product Weight
89 lb
Certifications
UL Listed

Produktspecifikationer

Type
Heavy duty hazardous location disconnect switch
Amperage Rating
100A
Number of poles
Three-pole
Product Category
Heavy Duty, Fusible
Voltage rating
600 Vac, 480 Vac, 250 Vdc
HP rating - max
60, 75/ 20 hp (3PH @480,600 V/250 Vdc)
Wire size
#1-1/0 AWG Cu
Enclosure
NEMA 7, NEMA 9
Enclosure material
Cast aluminum
Fuse class provision
Class J
Fuse configuration
Fusible without neutral
Number of wires
3
Design
Complete unit
NEMA rating
NEMA 7, NEMA 9
Voltage - max
600 V

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.