Download dokument () af 20
We make what matters work*

DS363UX

Eaton NEMA 7/9 dc disconnect switch, Single-throw, 100 A, NEMA 7/9, Cast aluminum, Non-Fusible, Three-pole, Three-wire600 Vac, 480 Vac, 250 VdcComplete unit, 20 at 250 Vdc, 60 at 480 Vac, 75 at 600 Vac, NEMA 7/9, #1-1/0 AWG Cu

General specifications

Product Name
Eaton NEMA 7/9 DC disconnect switch
Catalog Number
DS363UX
UPC
782114858707
Product Length/Depth
10.28 in
Product Height
18.67 in
Product Width
14.67 in
Product Weight
89 lb
Certifications
UL Listed

Produktspecifikationer

Type
Single-throw
Amperage Rating
100A
Number of poles
Three-pole
Product Category
Heavy Duty, Non-Fusible
Voltage rating
600 Vac, 480 Vac, 250 Vdc
HP rating - max
20 at 250 Vdc, 60 at 480 Vac, 75 at 600 Vac
Wire size
#1-1/0 AWG Cu
Enclosure
NEMA 7, NEMA 9
Enclosure material
Cast aluminum
Fuse configuration
Non-fusible
Number of wires
3
Design
Complete unit
NEMA rating
NEMA 7, NEMA 9

Eksportér produktspecifikation

Specifications and datasheets

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.