Vidensøgning
Download dokument () af 20
We make what matters work*

DS672 SA

Eaton Crouse-Hinds series DS complete cover assembly, Copper-free aluminum, EFS/EDS 11271, 11272, 21271, 21272

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series DS complete cover assembly
Catalog Number
DS672 SA
UPC
782274099064
Product Length/Depth
3.53 in
Product Height
5.12 in
Product Width
4.32 in
Product Weight
1.15 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Material
Copper-free aluminum
Used with
EFS/EDS 11271, 11272, 21271, 21272

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.