Vidensøgning
Download dokument () af 20
We make what matters work*

DS:14606A

Eaton Crouse-Hinds series EDS lockout bar and chain, All EDS/EFS/DSD/DS series control stations with S153 suffix

Generelle specifikationer

Product Name
Eaton Crouse-Hinds series EDS lockout bar and chain
Catalog Number
DS:14606A
UPC
782274939520
Product Length/Depth
2 in
Product Height
0.75 in
Product Width
0.1 in
Product Weight
0.04 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations

Product specifications

Used with
All EDS/EFS/DSD/DS series control stations with S153 suffix

Eksportér produktspecifikation