Download dokument () af 20
We make what matters work*

DSC24228SS6

Eaton B-Line series wall mounted disconnect enclosure,24" height,8" length,22" width,NEMA 4X,Hinged cover,DSCSS6 enclosure,Wall mount,Medium single door,Thru holes,opt. external mounting feet,316 stainless,Seamless poured in-place gasket

General specifications

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
DSC24228SS6
UPC
782051323047
Product Length/Depth
8 in
Product Height
24 in
Product Width
22 in
Product Weight
35.4 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
2-pt latching handle
Style
Medium single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
316 stainless steel
Cover type
Hinged
Wall thickness
16 gauge, 14 gauge
Model
DSCSS6 enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Thru holes, optional external mounting feet

Eksportér produktspecifikation