Download dokument () af 20
We make what matters work*

DSC423816

Eaton B-Line series wall mounted disconnect enclosure,42" height,16" length,38" width,NEMA 4,Hinged cover,DSC enclosure,Wall mount,Medium single door,Thru holes,optional external mounting feet,Carbon steel,Seamless poured in-place gasket

Generelle specifikationer

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
DSC423816
UPC
799038654841
Product Length/Depth
16 in
Product Height
42 in
Product Width
38 in
Product Weight
165.2 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
3-pt latching handle
Style
Medium single door
NEMA Rating
4
Finish color
Painted
Color
ANSI 61 gray
Material
Carbon steel
Cover type
Hinged
Wall thickness
14 gauge, 14 gauge
Model
DSC enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Thru holes, optional external mounting feet

Eksportér produktspecifikation