Download dokument () af 20
We make what matters work*

DSC423816SS4

Eaton B-Line series wall mounted disconnect enclosure,42" height,16" length,38" width,NEMA 4X,Hinged cover,DSCSS4 enclosure,Wall mount,Medium single door,Thru holes,opt. external mounting feet,304 stainless,Seamless poured in-place gasket

Generelle specifikationer

Product Name
Eaton B-Line series wall mounted disconnect enclosure
Catalog Number
DSC423816SS4
UPC
799038654940
Product Length/Depth
16 in
Product Height
42 in
Product Width
38 in
Product Weight
132.9 lb
Certifications
UL 50
CSA C22.2.
NEMA

Produktspecifikationer

Country of origin
US
Special features
3-pt latching handle
Style
Medium single door
NEMA Rating
4X
Finish color
#4 brushed
Color
Gray
Material
304 stainless steel
Cover type
Hinged
Wall thickness
14 gauge, 14 gauge
Model
DSCSS4 enclosure
Mounting method
Wall
Closure type
Hinged
Locking provisions
Defeater padlock provision
Mounting hole details
Thru holes, optional external mounting feet

Eksportér produktspecifikation